Danfoss logo
Solid Mounting - trio - 3 washers - Spacer 8 mm

Manifold kit, Trio kit

120Z0902

Kit Trio PSH, solid, washer 32/2x33mm, spacer 8mm, OEL 1”5/8

Product specifications

Characteristic
Value
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionKit Trio PSH, solid, washer 32/2x33mm, spacer 8mm, OEL 1”5/8
FamilyManifold kit
In scope of WEEENo
Characteristic
Value
Material DescriptionKit Trio,solid,washer 33mm, OEL 1”5/8
Product TypeTrio kit
Product groupCompressors Accessories
Product lineCommercial Compressors
Product nameManifold kit

General specifications

Characteristic
Value
Gross weight1.78 Kilogram
Characteristic
Value
Net weight1.68 Kilogram