
Manifold kit, Trio kit
120Z0900
Kit Trio PSH, solid, washer 2x30/ 31mm, ,spacer 8mm, OEL 1”5/8
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Kit Trio PSH, solid, washer 2x30/ 31mm, ,spacer 8mm, OEL 1”5/8 |
Family | Manifold kit |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Kit Trio,solid,washer 29/31mm,OEL 1”5/8 |
Product Type | Trio kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.785 Kilogram |
Net weight | 1.68 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.3 Liter |