
Manifold kit, Tandem kit
120Z0884
Kit tandem , restrictor tube 2''1/8-D30
120Z0884
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Kit tandem , restrictor tube 2''1/8-D30 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| Material Description | Kit tandem , restrictor tube 2''1/8-D30 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.35 Kilogram |
| Net weight | 4.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 40.5 Liter |