
Manifold kit, Suction header restrictor
120Z0883
Kit tandem , restrictor tube 2''5/8-D44
120Z0883
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Kit tandem , restrictor tube 2''5/8-D44 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Kit tandem , restrictor tube 2''5/8-D44 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Suction header restrictor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.5 Kilogram |
| Net weight | 4.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.107 Hectoliter |
| EAN/UPC | 5715255046462 |