Electrical component, Terminal box
120Z0880
Quick connector
120Z0880
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Quick connector |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | QUICK CONNECTOR D0.815 L 700 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.51 Kilogram |
| Net weight | 0.491 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.832 Liter |
| EAN/UPC | 5702424689391 |