
Manifold kit, Suction restrictor assembly
120Z0861
Restrictor and tee ASM VZH354(H) right
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Restrictor and tee ASM VZH354(H) right |
Family | Manifold kit |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Restrictor and tee ASM VZH354(H) right |
Product Type | Suction restrictor assembly |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.15 Kilogram |
Net weight | 1.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.001 Cubic meter |
EAN/UPC | 5702424615659 |