Electrical component, Terminal box
120Z0852
VCH115 E-Box Plug
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VCH115 E-Box Plug |
Family | Electrical component |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | VCH115 E-Box Plug |
Product Type | Terminal box |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.5 Kilogram |
Net weight | 0.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.01 Cubic meter |
EAN/UPC | 5715162525326 |