Connector, Gasket
120Z0843
Suction / discharge tee
120Z0843
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Suction / discharge tee |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Tee Joint Kit |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.76 Kilogram |
| Net weight | 0.72 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.08 Cubic decimeter |
| EAN/UPC | 5702424588687 |