
Acoustic hood, Scroll
120Z0836
Acoustic Hood DSF090-100
120Z0836
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Acoustic Hood DSF090-100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Acoustic Hood DSF090-100 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.688 Kilogram |
| Net weight | 2.56 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Liter |
| EAN/UPC | 5702424594343 |