Electrical component, Quick connector
120Z0830
Quick Connector D0.815 L 700 Omerin
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Quick Connector D0.815 L 700 Omerin |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | QUICK CONNECTOR D0.815 L 700 Omerin |
Product Type | Quick connector |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.51 Kilogram |
Net weight | 0.491 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424545765 |