
Manifold kit, Trio kit
120Z0822
Kit Trio,spacer 30mm,washer 36mm
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Kit Trio,spacer 30mm,washer 36mm |
Family | Manifold kit |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Kit Trio,spacer 30mm,washer 36mm |
Product Type | Trio kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.19 Kilogram |
Net weight | 4.623 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.916 Liter |
EAN/UPC | 5702424503338 |