
Electrical component, Oil Level sensor
120Z0803
Oil Level Sensor 24V
120Z0803
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Oil Level Sensor 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Oil level sensor 24V(6913011P01AA) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Oil Level sensor |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.156 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.475 Cubic decimeter |
| EAN/UPC | 5702424494346 |