
Electrical component, Motor protection module
120Z0802
Electronic protec module110/240V 485-3
120Z0802
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Electronic protec module110/240V 485-3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Electronic protec module110/240V 485-3 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protection module |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.566 Kilogram |
| Net weight | 0.429 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5702424287849 |