
Manifold kit, Trio kit
120Z0782
Kit Trio,solid,washer 31mm, OEL 1”5/8
120Z0782
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | Kit Trio,solid,washer 31mm, OEL 1”5/8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Kit Trio,solid,washer 31mm, OEL 1”5/8 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.81 Kilogram |
| Net weight | 1.715 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5702424547400 |