
Manifold kit, Tandem kit
120Z0781
Kit tandem crossplatform, solid
120Z0781
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Kit tandem crossplatform, solid |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | Kit tandem crossplatform, solid |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.664 Kilogram |
| Net weight | 3.65 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.916 Liter |
| EAN/UPC | 5702424547394 |