
Crankcase heater, Surface sump heater
120Z0773
Surface sump heater, 56 W, 575V, 230x150mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE evaluated | Yes |
| Contains batteries | No |
| Description | Surface sump heater, 56 W, 575V, 230x150mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Surface sump heater 56 W 575V 230x150mm |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Surface sump heater |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162723883 |