
Crankcase heater, Surface sump heater
120Z0771
Surface sump heater, 56 W, 400V, 230x150mm
120Z0771
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Surface sump heater, 56 W, 400V, 230x150mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Surface sump heater 56 W 400V 230x150mm |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Surface sump heater |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.69 Kilogram |
| Net weight | 1.91 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 110.7 Liter |
| EAN/UPC | 5702424676476 |