
Mounting, Compressor kit
120Z0752
Mounting grommets (12 packs x4)
120Z0752
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Mounting grommets (12 packs x4) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | 48pcs Mounting Grommets for H-series |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.512 Kilogram |
| Net weight | 1.44 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.97 Cubic decimeter |
| EAN/UPC | 5702424676537 |