
Electrical component, Start capacitor
120Z0747
Start Capacitor 120µf Tibcon
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Start Capacitor 120µf Tibcon |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | Start Capacitor 120µF TIBCON |
Product Type | Start capacitor |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.209 Kilogram |
Net weight | 0.209 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.495 Liter |
EAN/UPC | 5715162722244 |