
Electrical component, Run capacitor
120Z0745
Run Capacitor 70 µf Tibcon
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Run Capacitor 70 µf Tibcon |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | Run Capacitor 70 µF TIBCON |
Product Type | Run capacitor |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.45 Kilogram |
Net weight | 0.45 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.972 Liter |
EAN/UPC | 5715162721520 |