Electrical component, Run capacitor
120Z0741
Run Capacitor 45µf Tibcon
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Description | Run Capacitor 45µf Tibcon |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Run Capacitor 45µF TIBCON |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Run capacitor |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.265 Kilogram |
Net weight | 0.265 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.6 Liter |
EAN | 5715162723937 |