
Electrical component, Relay
120Z0738
Start Kit-CSR 20+35+75µF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
120Z0738
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Start Kit-CSR 20+35+75µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | [OBS] START KIT-CSRnoUL 20+35+75µFTIBCON |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.717 Kilogram |
| Net weight | 0.717 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.807 Liter |
| EAN/UPC | 5715162719633 |