
Electrical component, Starting kit
120Z0737
Starting Kit-PSC 15+30µF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Starting Kit-PSC 15+30µF |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | [OBS] STARTING KIT-PSCnoUL 15+30µFTIBCON |
Product Type | Starting kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.39 Kilogram |
Net weight | 0.39 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.608 Liter |
EAN/UPC | 5715162719770 |