
Connector, Adaptor
120Z0727
Rotolock adaptor set (1-1/4"~ 3/4")
120Z0727
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Rotolock adaptor set (1-1/4"~ 3/4") |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Rotolock adaptor set (1-1/4"~ 3/4") |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.315 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.39 Cubic decimeter |
| EAN/UPC | 5702424598280 |