
Manifold kit, Tandem kit
120Z0726
Kit tandem DSH895U
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Kit tandem DSH895U |
Family | Manifold kit |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | kit tandem DSH895U |
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.96 Kilogram |
Net weight | 4.81 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.916 Liter |
EAN/UPC | 5702424676582 |