
Connector, Adaptor
120Z0700
VZH088/117 Rotalock Nut With Osg
120Z0700
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | VZH088/117 Rotalock Nut With Osg |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | VZH088/117 Rotalock nut with OSG |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.21 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.92 Cubic decimeter |
| EAN/UPC | 5702424676636 |