
Manifold kit, Tandem kit
120Z0682
VZH170+SH184 Manifodling Kit 24V
120Z0682
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | VZH170+SH184 Manifodling Kit 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | VZH170+SH184 Manifodling Kit 24V |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.22 Kilogram |
| Net weight | 1.01 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5702424676759 |