
Manifold kit, Trio kit
120Z0672
Kit trio DSH420
120Z0672
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | Kit trio DSH420 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT TRIO DSH420 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.84 Kilogram |
| Net weight | 2.64 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5702424676810 |