
Crankcase heater, Surface sump heater
120Z0670
Surface sump heater, 48 W, 460 V
120Z0670
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Surface sump heater, 48 W, 460 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Crankcase Heater 48W 460V |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Surface sump heater |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.09 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.916 Liter |
| EAN/UPC | 5702424676827 |