Manifold kit, Suction restrictor assembly
120Z0665
Suction Separator VZH257(60Hz)/278(50Hz)
120Z0665
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Suction Separator VZH257(60Hz)/278(50Hz) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Suction Separator VZH257(60Hz)/278(50Hz) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Suction restrictor assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.42 Kilogram |
| Net weight | 1.13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Cubic decimeter |
| EAN/UPC | 5702424676872 |