
Manifold kit, Suction restrictor assembly
120Z0657
Suct.Sep.VZH350/VZH410(50/60Hz)
120Z0657
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Suct.Sep.VZH350/VZH410(50/60Hz) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | Suct.Sep.VZH350/VZH410(50/60Hz) |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Suction restrictor assembly |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Cubic decimeter |
| EAN/UPC | 5702424676940 |