Manifold kit, Suction restrictor assembly
120Z0655
Suc Sep VZH465(50/60Hz)/VZH354L(60Hz)
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Suc Sep VZH465(50/60Hz)/VZH354L(60Hz) |
Family | Manifold kit |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Suc Sep VZH465(50/60Hz)/VZH354L(60Hz) |
Product Type | Suction restrictor assembly |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.5 Kilogram |
Net weight | 1.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.1 Cubic meter |
EAN/UPC | 5702424676964 |