
Manifold kit, Tandem kit
120Z0651
Manifolding Kit VZH208/VZH301 24V
120Z0651
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Manifolding Kit VZH208/VZH301 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| Identical product | 120Z0807 |
| In scope of WEEE | No |
| Material Description | Manifolding Kit VZH208/301 24V |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 0.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.679 Liter |
| EAN/UPC | 5702424677008 |