
Manifold kit, Tandem kit
120Z0650
Manifolding Kit VZH350/VZH410/VZH465 230V
120Z0650
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Manifolding Kit VZH350/VZH410/VZH465 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Manifolding Kit VZH350/410/465 230V |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5702424677015 |