
Manifold kit, Tandem kit
120Z0645
Tandem Kit DSH210/DSH251/DSH345 (use 120Z0694)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Recommended replacement: 120Z0694
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Tandem Kit DSH210/DSH251/DSH345 (use 120Z0694) |
Family | Manifold kit |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | KIT TANDEM DSH210/251/345 (use 120Z0694) |
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.5 Kilogram |
Net weight | 1.5 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162724040 |