
Crankcase heater, Belt heater
120Z0641
Crankcase Heater
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | Crankcase Heater |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Crankcase Heater |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
| Net weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 110.7 Liter |
| EAN/UPC | 5702424677039 |