Mounting, Compressor kit
120Z0630
Mounting Kit
120Z0630
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Mounting Kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Mounting Kit |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.525 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Cubic decimeter |
| EAN/UPC | 5715162724156 |