Manifold kit, Tandem kit
120Z0621
Hybrid manifolding kit for VZH035/VZH044+HLH061 230V
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Compressors Accessories |
CoolselectorFilter | Discontinued models |
Description | Hybrid manifolding kit for VZH035/VZH044+HLH061 230V |
Family | Manifold kit |
Material Description | Manifolding kits of VZH035+HLH061 230V |
Characteristic | Value |
---|---|
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
Usage | VZH035 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.01 Kg |
Characteristic | Value |
---|---|
Net weight | 0.01 Kg |