
Frequency converter, LCP
120Z0617
LCP kit for remote mounting
120Z0617
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | LCP kit for remote mounting |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
| Material Description | LCP Mounting Kit 132B0201 |
Characteristic | Value |
|---|---|
| Model number | LCP Mounting kit |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | LCP |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | VZH028-035-044 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.5 Liter |
| EAN/UPC | 5702424677077 |