
Manifold kit, Tandem kit
120Z0598
Hybrid Manifolding Kit for VZH117+SH184 230V
120Z0598
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Hybrid Manifolding Kit for VZH117+SH184 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| Identical product | 120Z0590 |
| In scope of WEEE | No |
| Material Description | VZH117+SH184 Manifolding Kit |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| REACH Candidate List substances | No |
| Usage | VZH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.679 Cubic decimeter |
| EAN/UPC | 5702424677138 |