
Acoustic hood, Reciprocating
120Z0577
Acoustic hood for four-cylinder compressor
120Z0577
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Acoustic hood for four-cylinder compressor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| In scope of WEEE | No |
| Material Description | ACCOUSTIC HOOD 4CYL |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Reciprocating |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | LT(Z)088-100MT(Z)100-160NTZ215-271VTZ171-215-242 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Kilogram |
| Net weight | 4.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 40.541 Liter |
| EAN/UPC | 5702424053505 |