Manifold kit, Tandem kit
120Z0558
Hybrid manifolding kit for VZH170+SH240 230V
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Compressors Accessories |
CoolselectorFilter | Discontinued models |
Description | Hybrid manifolding kit for VZH170+SH240 230V |
Family | Manifold kit |
Material Description | VZH170+SH240 Mounting kit 230VAC |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
Usage | VZH |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.01 Kg |
Characteristic | Value |
---|---|
Net weight | 0.01 Kg |