
Manifold kit, Tandem kit
120Z0550
Suction washer, grommets, sleeve for oil connect
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Suction washer, grommets, sleeve for oil connect |
Family | Manifold kit |
In scope of WEEE | No |
Material Description | KIT TANDEM SH865 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
REACH Candidate List substances | No |
Usage | SH875 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.7 Kilogram |
Net weight | 1.61 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.6 Liter |
EAN/UPC | 5702424222659 |