Electrical component, Terminal box
120Z0529
Terminal box
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
120Z0529
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Terminal box |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Terminal box PSH019-039 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box |
| UL mark | Yes |
| Usage | PSH019.023.026.030.039 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
| Net weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162720042 |