
Acoustic hood, Scroll
120Z0517
Acoustic hood for VZH
120Z0517
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Acoustic hood for VZH |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| In scope of WEEE | No |
| Material Description | VZH170 acoustic hood G 7710025P01A |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | VZH170-G/J |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.26 Kilogram |
| Net weight | 4.96 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 24.36 Liter |
| EAN/UPC | 5702428679497 |