
Acoustic hood, Scroll
120Z0493
Acoustic hood top for scroll compressor DSH090-DSH184 R452B/R454B
120Z0493
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Acoustic hood top for scroll compressor DSH090-DSH184 R452B/R454B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | ACOUSTIC HOOD SH/WSH090-184-AC-TOP CE/UL |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
| REACH Candidate List substances | No |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.394 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Liter |
| EAN/UPC | 5702424677473 |