
Acoustic hood, Scroll
120Z0490
Acoustic hood body for scroll compressor DSH090 R452B/R454B
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE evaluated | Yes |
| Contains batteries | No |
| Description | Acoustic hood body for scroll compressor DSH090 R452B/R454B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | ACOUSTIC HOOD SH/WSH 090-AC CE/UL |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
| REACH Candidate List substances | No |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.75 Kilogram |
| Net weight | 1.51 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.898 Liter |
| EAN/UPC | 5702424677503 |