
Frequency converter, Power card
120Z0486
OCS connectors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | OCS connectors |
Family | Frequency converter |
In scope of WEEE | No |
Material Description | ACC PCB CONNECTORS PACK |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Power card |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
REACH Candidate List substances | No |
UL evaluated | Yes |
Usage | All PSH |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.123 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.528 Liter |
EAN/UPC | 5702424677534 |