
Electrical component, Terminal box cover
120Z0485
Terminal box cover
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Terminal box cover |
Family | Electrical component |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | ACC ELECT BOX COVER |
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Terminal box cover |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
UL evaluated | Yes |
Usage | All PSH |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.123 Kilogram |
Net weight | 0.123 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162723036 |