
Electrical component, Terminal box
120Z0483
Terminal box with 230V OCS
Product specifications
Characteristic | Value |
---|---|
Approval | UKCACEUL |
Brand technique | Compressors Accessories |
CE evaluated | Yes |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Terminal box with 230V OCS |
Family | Electrical component |
In scope of WEEE | No |
Material Description | ELEC.BOX ASM 230V PSH051 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Terminal box |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
REACH Candidate List substances | No |
UL evaluated | Yes |
Usage | PSH 230V OCS |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.15 Kilogram |
Net weight | 1.15 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.763 Liter |
EAN/UPC | 5702424677541 |